Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RFP

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

RapidFiber® Fiber Faceplate
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
Configure and display product variants of RFP by selecting options

Loading...
Product
Cable Length Interface Type Regional Availability Product Brand Product Series Product Type Total Ports, quantity Color
260103729 | RFP-130S41LW-CS 260103729 | RFP-130S41LW-CS
RapidFiber® Faceplate, pull & click SC/APC, 30 meters cable on spool, wall mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
260103730 | RFP-160S41LW-CS 260103730 | RFP-160S41LW-CS
RapidFiber® Faceplate, pull & click SC/APC, 60 meters cable on spool, wall mount
60 m | 196.85 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
260103731 | RFP-130S41LC-CS 260103731 | RFP-130S41LC-CS
RapidFiber® Faceplate, pull & click SC/APC, 30 meters cable on spool, cavity mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
260103732 | RFP-160S41LC-CS 260103732 | RFP-160S41LC-CS
RapidFiber® Faceplate, pull & click SC/APC, 60 meters cable on spool, cavity mount
60 m | 196.85 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
CV5880-001 | RFP-0-00-S2-1-L-X-X-TM CV5880-001 | RFP-0-00-S2-1-L-X-X-TM
RapidFiber® Faceplate, SC/APC, no spool, wall mount
Internal SC/APC through adapter Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 0
CZ8124-000 | RFP-1-30-S2-1-L-C-TE CZ8124-000 | RFP-1-30-S2-1-L-C-TE
RapidFiber® Faceplate, SC/APC, 30 meters cable on spool, cavity mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
CZ8125-000 | RFP-1-60-S2-1-L-C-TE CZ8125-000 | RFP-1-60-S2-1-L-C-TE
RapidFiber® Faceplate, SC/APC, 60 meters cable on spool, cavity mount
60 m | 196.85 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
CZ8126-000 | RFP-1-30-S2-1-L-W-TE CZ8126-000 | RFP-1-30-S2-1-L-W-TE
RapidFiber® Faceplate, SC/APC, 30 meters cable on spool, wall mount
30 m | 98.425 ft SC/APC Asia | Australia/New Zealand | EMEA | Latin America | North America RapidFiber® RFP Fiber wall outlet | with cable 1 White
Features and Benefits
CommScope's Rapid Face Plate provides a quick and simple solution to deploying optical fibre within a customer’s premises. Utilising CommScope's patented rapid reel technology in conjunction with 1.2mm micro cable technology, CommScope offers a full plug-and-play customer termination solution for in-building fibre deployments.

The Rapid Face Plate incorporates a unique spooling system for integrated cable storage, with the ability to store up to 30 meters of 1.2mm cable behind a low profile wall outlet. The 1.2mm cable is terminated to a low loss SCA connector terminated at the outer end with a small profile dust cap / hauling eye solution for internal cable hauling. The inner end of the cable is presented within a low loss SCA adapter with integrated laser safety shutter.

CommScope's Rapid Face Plate can be reconfigured to provide a face plate solution for use inside the customer premises, or used as an MDU test point located within a common hallway inside the building by re-orientating the SCA adapter within the face plate.


BENEFITS
  • Greatly reduces time to install and removes craft sensitivity
  • Removes the need for field termination at time of customer connect
  • Reduces inventory items, utilising only standard items
  • Removes the need for extensive site survey
  • Standard Australian GPO foot print compatible with standard mounting practices
  • Simple installation technique, no specialist tools required
  • Compatible with muitl fibre pass through cables up to 8mm diameter
  • Cables up to 4.8mm* can be accommodated within the face plate

FEATURES
  • Up to 30m of internal cable storage facilit
  • Integrated SCA dust cap / hauling eye
  • Suitable for cavity mount installations or surface mount installation
  • 1.2mm G657.B3 micro cable technology
  • Compatible with Australian GPO mounting practices
  • Accommodates up to 2F splice tray incorporated into base of the face plate
  • Integrated cable pass-through functionality
  • Standalone face plate or supplied with 30 or 60m of pre-terminated 1.2mm cable

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber wall outlet, with cable
Product Brand RapidFiber®
Product Series RFP

General Specifications

Cover Type Hinged with latches
Mounting Cavity mount | Wall mount

Dimensions

Height 74.93 mm | 2.95 in
Width 115.062 mm | 4.53 in

Material Specifications

Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber wall outlet, with cable
Product Brand RapidFiber®
Product Series RFP

General Specifications

Cover Type Hinged with latches
Mounting Cavity mount | Wall mount

Dimensions

Height 74.93 mm | 2.95 in
Width 115.062 mm | 4.53 in

Material Specifications

Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor