Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS44R

Base Product

CS44R Category 6A Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CS44R by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
884016304/10 | CS44R ORG C6A 4/23 F/UTP RL 1KFT 884016304/10 | CS44R ORG C6A 4/23 F/UTP RL 1KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, orange jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) Orange CS44R Reel 4 PVC 304.8 m | 1000 ft
884016384/30 | CS44R ORG C6A 4/23 F/UTP RL 3KFT 884016384/30 | CS44R ORG C6A 4/23 F/UTP RL 3KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, orange jacket, 4 pair count, 3000 ft (914 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) Orange CS44R Reel 4 PVC 914.4 m | 3000 ft
884017404/10 | CS44R WHT C6A 4/23 F/UTP RL 1KFT 884017404/10 | CS44R WHT C6A 4/23 F/UTP RL 1KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) White CS44R Reel 4 PVC 304.8 m | 1000 ft
884017484/30 | CS44R WHT C6A 4/23 F/UTP RL 3KFT 884017484/30 | CS44R WHT C6A 4/23 F/UTP RL 3KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, white jacket, 4 pair count, 3000 ft (914 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) White CS44R Reel 4 PVC 914.4 m | 3000 ft
884018404/10 | CS44R BLU C6A 4/23 F/UTP RL 1KFT 884018404/10 | CS44R BLU C6A 4/23 F/UTP RL 1KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) Blue CS44R Reel 4 PVC 304.8 m | 1000 ft
884018484/30 | CS44R BLU C6A 4/23 F/UTP RL 3KFT 884018484/30 | CS44R BLU C6A 4/23 F/UTP RL 3KFT
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, blue jacket, 4 pair count, 3000 ft (914 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum F/UTP (shielded) Blue CS44R Reel 4 PVC 914.4 m | 3000 ft
884019304/10 | CS44R GRY C6A 4/23 U/UTP RL 1 KFT 884019304/10 | CS44R GRY C6A 4/23 U/UTP RL 1 KFT
CS44R ETL Verified Category 6A U/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Gray CS44R Reel 4 PVC 304.8 m | 1000 ft
884019314/10 | CS44R GRY C6A 4/23 U/UTP CPK 1KFT 884019314/10 | CS44R GRY C6A 4/23 U/UTP CPK 1KFT
CS44R ETL Verified Category 6A U/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length CommPak
NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Gray CS44R CommPak® box 4 PVC 304.8 m | 1000 ft

Product classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS44R
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 8

Product classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS44R
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 8