Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
The BUDI™ rapid fiber distribution terminal (BUDI-R) is a compact, high density, fiber box solution, designed to speed up installation requirements on the customer premises.
Utilizing the RapidReel® fiber cable spool, the BUDI-R deploys up to 1,000 feet of indoor plenum cable or I/O riser single cable. The multi-fiber cable terminates to multi-fiber push-on (MPO) connectors, hardened multi-fiber optical connectors (HMFOC) or connectors less option for splicing applications (Dummy MPO with pulling eye included), ensuring fast cable routing and simplified handling by technicians. For service turn-up, the BUDI-R features up to 24 fiber ports for fast, plug-and-play drop cable connections using wrap-around ports.
Benefits:
Compact plastic design: 4.9 in (124.4 mm) x 8.4 in (213.4 mm) x 10.63 in (270 mm).
Indoor and outdoor applications (IP54 and UL94)
Equipped with 24 adapter ports. Cable terminated to MPO or HMFOC connectors. Connector less option also available
RapidReel fiber cable spool deploys up to 50 ft (15 m) of stubbed cable. External spool included for cable lengths over 50 ft (15 m) up to 1,000 ft (305 m). Standard cable length increments of 100 ft.
Cost savings: RapidReel fiber cable spool reduces upfront deployment costs by eliminating site survey inspections, reducing labor hours and streamlining cable requirements
Reduced labor: Preconnectorized plug-and-play solution eliminates splice labor requirements and speeds network construction
Space savings: Compact MPO connector design and multifiber cable is ideal for high-density intrafacility applications. Excess fiber is stored within unit. No additional enclosures are required for intrafacility applications
Hinge mechanism locks cover in open position for unhindered technician access
Removable door and security captive screw (216) included
External fiber management accessory (skirt) available
Specifications
Product classification
Regional Availability
Australia/New Zealand | Europe | North America
Portfolio
CommScope®
Product Type
Rapid distribution terminal
Product Brand
BUDI™ | RapidReel®
Warranty
For more information, please consult our Product Warranty guidelines
General Specifications
Adapters, quantity
24
Cable Entry Location
Bottom
Cable Sealing Type
Gasket/grommet configuration
Color
Gray
Distribution Type
24 ports
Interface, stub
HMFOC | MPO | No connector
Lock Type
Security screw
Mounting
Wall mount
Dimensions
Height
270 mm | 10.63 in
Width
214 mm | 8.425 in
Depth
125 mm | 4.921 in
Dimension Drawing
Click on image to enlarge.
Ordering Tree
Click on image to enlarge.
Material Specifications
Material Type
Polycarbonate ABS (PC-ABS)
Optical Specifications
Fiber Mode
Singlemode
Fiber Type
G.657.A2
Environmental Specifications
Operating Temperature
-40 °C to +65 °C (-40 °F to +149 °F)
Flammability Rating
UL 94 V-0
Qualification Standards
IEC 61753-1 | UL
Packaging and Weights
Packaging quantity
1
Packaging Type
Carton
Product classification
Regional Availability
Australia/New Zealand | Europe | North America
Portfolio
CommScope®
Product Type
Rapid distribution terminal
Product Brand
BUDI™ | RapidReel®
Warranty
For more information, please consult our Product Warranty guidelines