Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OTE

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

OTE Series, Optical Terminal Enclosure, factory-sealed
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
Configure and display product variants of OTE by selecting options

Loading...
Product
Regional Availability Government Requirements Product Brand Product Series Product Type Cable Length, stub Cable Type Distribution Type Port Type Port, quantity Stub Type Split Ratio
260103821 | OTE-02MH-12-EXTG03-U23 260103821 | OTE-02MH-12-EXTG03-U23
Mini-OTE 300-Series, Optical Terminal Enclosure, 2-port full-size connector, integrated 1x2 splitter, black, w/ grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices, Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) coming soon* Mini-OTE 300 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 2 splitter Hardened full-size SC/APC 2 No tail
260103822 | OTE-04MH-14-EXTG03-U23 260103822 | OTE-04MH-14-EXTG03-U23
Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port full-size connector, w/ integrated 1x4 splitter, black, w/ grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) coming soon* Mini-OTE 300 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 4 splitter Hardened full-size SC/APC 4 No tail
260103823 | OTE-08MH-18-EXTG03-U23 260103823 | OTE-08MH-18-EXTG03-U23
Mini-OTE 300-Series, Optical Terminal Enclosure, 8-port full-size connector, w/ integrated 1x8 splitter, black, w/ grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices,Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) coming soon* Mini-OTE 300 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 8 splitter Hardened full-size SC/APC 8 No tail
300100117780 | OTE-012MH-NN-EXTG03 300100117780 | OTE-012MH-NN-EXTG03
Mini-OTE 300-Series, Optical Terminal Enclosure, 12-port full-size connector, no splitter, black, with grounding, external mounting
Asia | EMEA | Latin America | North America Mini-OTE 300 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 12 ports Hardened full-size SC/APC 12 No tail
760242322 | OTE210-08MH-18-S12-G-W 760242322 | OTE210-08MH-18-S12-G-W
Mini-OTE 210-Series, Optical Terminal Enclosure, 8-port full-size connector, 1x8 splitter, 12 smouv splice trays, grey, wall mount
Asia | Australia/New Zealand | EMEA | Latin America Mini-OTE 200 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 1 x 8 splitter Hardened full-size SC/APC 6 No tail Symmetrical
760245212 | OTE200-06MH-18-S12-B-W 760245212 | OTE200-06MH-18-S12-B-W
Mini-OTE 200-Series, Optical Terminal Enclosure, 6-port full-size connector, 1x8 splitter, black, wall mount
Asia | Australia/New Zealand | EMEA | Latin America Mini-OTE 200 Access terminal | without splitter/tap 0 ft (0 m) No cable (stubless) 1 x 8 splitter Hardened full-size SC/APC 6 No tail Symmetrical
760249060 | OTE-04MX-14-EXTG03-U23 760249060 | OTE-04MX-14-EXTG03-U23
Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port mini-size DLX connector, with 1x4 splitter, black, with grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices.
Asia | EMEA | Latin America | North America Mini-OTE 300 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 4 splitter Hardened mini-size DLX 4
760252937 | OTE200-08MH-18-S12-B-P 760252937 | OTE200-08MH-18-S12-B-P
Mini-OTE 200-Series, Optical Terminal Enclosure, 8-port full-size connector, 1x8 PLC splitter, black, pole mount
Asia | Australia/New Zealand | EMEA | Latin America Mini-OTE 200 Access terminal | with splitter 0 ft (0 m) No cable (stubless) 1 x 8 splitter Hardened full-size SC/APC No stub Symmetrical
Features and Benefits
CommScope’s family of optical termination enclosures (OTE) was specifically designed to streamline and speed the deployment of fiber while delivering long-lasting reliability and peace of mind. Composed of four OTE series, this portfolio was designed with an almost limitless choice for sizes, styles and configurations to accommodate nearly every unique deployment need.

These robust enclosures feature pre-connectorized hardened adapter ports and are fully compatible withfull size and miniaturized DLX® systems. They provide plug-and-play simplicity for deploying and managing fiber optic connections. They also offer a unique solution for splicing, termination and pass-through cable requirements in FTTx architectures to facilitate deployment.

By making our mini-OTEs re-enterable and waterproof, installers can use them with confidence in underground handholes, where flooding typically occurs. With the OTE portfolio, reliability is inherentin our design and not an afterthought.

We offer 3 main OTE families:

The OTE2 is ideal as an aerial wall-mount solution for splicing, termination, splitting and pass-through cable requirements in FTTP architectures. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.

The Mini-OTE 200 is excellent for pole mount with internal system for cable fixation. It offers splitting and pass-through applications.Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.

The Mini-OTE 300offers a versatile configuration optimal for strand and handhole installation. It offers splitting, CCWDM, taps and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Access terminal, with splitter/tap | Access terminal, without splitter/tap
Product Series Mini-OTE 200 | Mini-OTE 300

Port Configuration

Click on image to enlarge.

Environmental Specifications

Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
UV Resistance UV stabilized

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Access terminal, with splitter/tap | Access terminal, without splitter/tap
Product Series Mini-OTE 200 | Mini-OTE 300

Environmental Specifications

Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
UV Resistance UV stabilized
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system