Products

of 258 results found
View:
Compare

Filters

Featured
NG4-CABLED-MODULES
Base Product
NG4-CABLED-MODULES
NG4access® Cabled Modules available in all module sizes and fiber counts up to 864 fibers
NG4-CABLED-MODULES
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: NG4 | LSX
  • Product Type: Fiber cabled module
  • Interface, front: SC/UPC
  • Interface, rear: Stub tail
NG4-CABLED-MODULES
  • Product Brand: NG4access®
  • Product Series: NG4 | LSX
  • Product Type: Fiber cabled module
  • Interface, front: SC/UPC
  • Interface, rear: Stub tail
  • Regional Availability: Latin America | North America
Featured
NG4-MODULES
Base Product
NG4-MODULES
NG4access® MPO Module, singlemode
NG4-MODULES
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber module
NG4-MODULES
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber module
  • Regional Availability: Latin America | North America
Featured
NG4-MON-MODULES
Base Product
NG4-MON-MODULES
NG4access Monitoring Module
NG4-MON-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-MON-MODULES
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-SPLICE-TRAYS
Base Product
NG4-SPLICE-TRAYS
NG4access® Splice Tray
NG4-SPLICE-TRAYS
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
NG4-SPLICE-TRAYS
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
  • Regional Availability: Latin America | North America
Featured
NG4-SPLTR-MODULES
Base Product
NG4-SPLTR-MODULES
NG4access Splitter Module
NG4-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
NG4-SPLTR-MODULES
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-WDM-MODULES
Base Product
NG4-WDM-MODULES
NG4access xWDM Module
NG4-WDM-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Series: FACT | NG4
  • Product Type: CWDM module | DWDM module
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-WDM-MODULES
  • Government Requirements: Build America Buy America (BABA) compliant*
  • Product Series: FACT | NG4
  • Product Type: CWDM module | DWDM module
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-CHASSIS
Base Product
NG4-CHASSIS
NG4access® Universal Fiber Optic Termination Chassis for NG4 ODF
NG4-CHASSIS
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber patch chassis | Fiber splice chassis
  • Functionality: Patching | Splicing
  • Growth Configuration: Unloaded
  • Rack Type: NG4
  • Shelf Movement: Sliding
NG4-CHASSIS
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber patch chassis | Fiber splice chassis
  • Functionality: Patching | Splicing
  • Growth Configuration: Unloaded
  • Rack Type: NG4
  • Shelf Movement: Sliding
  • Regional Availability: Latin America | North America
NG4-ODF
Base Product
NG4-ODF
NG4access® ODF Skeleton Frame for holding NG4access fiber panels
NG4-ODF
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Frame
  • Access: Front | Rear
  • Application: For use with NG4 panels
  • Color: Black
  • Growth Configuration: Unloaded
  • Mounting: Concrete floor | Raised floor
NG4-ODF
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Frame
  • Access: Front | Rear
  • Application: For use with NG4 panels
  • Color: Black
  • Growth Configuration: Unloaded
  • Mounting: Concrete floor | Raised floor
  • Regional Availability: Latin America | North America
NG4-CHASSIS-ACCESSORIES
Base Product
NG4-CHASSIS-ACCESSORIES
NG4access® Fiber Chassis Accessories such as trays, panel door kits and cable clamps
NG4-CHASSIS-ACCESSORIES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Door kit | Fiber cable clamp | Tray
NG4-CHASSIS-ACCESSORIES
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Door kit | Fiber cable clamp | Tray
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760242618 | NG4-CH100000-2B 760242618 | NG4-CH100000-2B
Variant of NG4-CHASSIS
NG4access® 2RU Universal Chassis, 12 access trays, front door and designation cards
760242618 | NG4-CH100000-2B
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber patch chassis
  • Functionality: Patching
  • Growth Configuration: Unloaded
  • Rack Type: NG4
  • Rack Units: 2
  • Shelf Movement: Sliding
760242618 | NG4-CH100000-2B
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber patch chassis
  • Functionality: Patching
  • Growth Configuration: Unloaded
  • Rack Type: NG4
  • Rack Units: 2
  • Shelf Movement: Sliding
  • Regional Availability: Asia | EMEA | Latin America | North America
760242717 | NG4-FLXACCSMCMP 760242717 | NG4-FLXACCSMCMP
NG4access® Cable Clamp Kit, for cables with a diameter range of 10 mm (0.4”) to 30 mm (1.2”), Kit of 2
760242717 | NG4-FLXACCSMCMP
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Product Type: Cable clamp
760242717 | NG4-FLXACCSMCMP
  • Product Type: Cable clamp
  • Regional Availability: Asia | EMEA | Latin America | North America
NG4-ACCCLMPEXP1 NG4-ACCCLMPEXP1
NG4access® Cable Clamp Kit, for securing 6 OSP or IFC cables at the top of the frame
NG4-ACCCLMPEXP1
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Cable clamp
NG4-ACCCLMPEXP1
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Cable clamp
  • Regional Availability: Latin America | North America