Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TCS2® Heat-Shrink Cable Seal
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Regional Availability | North America |
| Product Type | Heat shrink tubing, medium wall |
| Product Brand | TCS2® |
| Product Series | TCS2 |
| Color | Black |
| Sealant Type | Precoated water-insoluble |
| Material Type | Polyolefin |
| Environmental Space | Aerial |
| Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
| Regional Availability | North America |
| Product Type | Heat shrink tubing, medium wall |
| Product Brand | TCS2® |
| Product Series | TCS2 |
| Color | Black |
| Sealant Type | Precoated water-insoluble |
| Material Type | Polyolefin |
| Environmental Space | Aerial |
| Qualification Standards | Telcordia GR-449-CORE, Issue 2 |