Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 26 to 44 mm cable diameter, 95 mm long, 10 pcs
Regional Availability | EMEA |
Product Type | Heat shrink end cap |
Product Series | 102K |
Color | Black |
Sealant Type | Hotmelt adhesive |
Single Cable Diameter, maximum | 44 mm | 1.732 in |
Single Cable Diameter, minimum | 26 mm | 1.024 in |
Expanded Wall Thickness, minimum | 3.9 mm | 0.154 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Heat shrink end cap |
Product Series | 102K |
Color | Black |
Sealant Type | Hotmelt adhesive |
Single Cable Diameter, maximum | 44 mm | 1.732 in |
Single Cable Diameter, minimum | 26 mm | 1.024 in |
Expanded Wall Thickness, minimum | 3.9 mm | 0.154 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |