Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.50 inch recovered ID, 0.08 inch recovered wall thickness
Regional Availability | North America |
Product Type | Heat shrink tubing, medium wall |
Product Brand | TCS2® |
Product Series | TCS2 |
Color | Black |
Sealant Type | Precoated water-insoluble |
Recovered Wall Thickness, nominal | 2.03 mm | 0.08 in |
Material Type | Polyolefin |
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | North America |
Product Type | Heat shrink tubing, medium wall |
Product Brand | TCS2® |
Product Series | TCS2 |
Color | Black |
Sealant Type | Precoated water-insoluble |
Recovered Wall Thickness, nominal | 2.03 mm | 0.08 in |
Material Type | Polyolefin |
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-449-CORE, Issue 2 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |