Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TDUX duct clip, size 40
Regional Availability | EMEA | Latin America | North America |
Product Type | Cable duct clip |
Product Series | TDUX |
Conduit Inner Diameter, maximum | 76.2 mm | 3 in |
Conduit Inner Diameter, minimum | 50.8 mm | 2 in |
Click on image to enlarge. |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA | Latin America | North America |
Product Type | Cable duct clip |
Product Series | TDUX |
Conduit Inner Diameter, maximum | 76.2 mm | 3 in |
Conduit Inner Diameter, minimum | 50.8 mm | 2 in |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |