Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TDUX - Inflatable Duct Seal, size 60
Regional Availability | Latin America | North America |
Product Type | Cable duct seal |
Product Series | TDUX |
Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Width | 120 mm | 4.724 in |
Length | 262 mm | 10.315 in |
Cable Diameter, maximum | 45 mm | 1.772 in |
Cable Diameter, minimum | 18 mm | 0.709 in |
Conduit Inner Diameter, maximum | 60 mm | 2.362 in |
Conduit Inner Diameter, minimum | 45 mm | 1.772 in |
Click on image to enlarge. |
Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Included | Inflatable bladder with sealing mechanism |
Packaging quantity | 10 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Type | Cable duct seal |
Product Series | TDUX |
Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Width | 120 mm | 4.724 in |
Length | 262 mm | 10.315 in |
Cable Diameter, maximum | 45 mm | 1.772 in |
Cable Diameter, minimum | 18 mm | 0.709 in |
Conduit Inner Diameter, maximum | 60 mm | 2.362 in |
Conduit Inner Diameter, minimum | 45 mm | 1.772 in |
Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Included | Inflatable bladder with sealing mechanism |
Packaging quantity | 10 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |