Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Jack Termination Tool (SLX)
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack tooling |
Application | For use with AMP-TWIST 6S and 6AS SL outlets | For use with AMP-TWIST 7AS SL outlets |
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Pouch |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack tooling |
Application | For use with AMP-TWIST 6S and 6AS SL outlets | For use with AMP-TWIST 7AS SL outlets |
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Pouch |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |