Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Automatic Blade Rotation Cleaver
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Height | 47 mm | 1.85 in |
Width | 58 mm | 2.283 in |
Length | 98 mm | 3.858 in |
Environmental Space | Indoor |
Packaging quantity | 1 |
Weight, net | 260 g | 0.573 lb |
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Height | 47 mm | 1.85 in |
Width | 58 mm | 2.283 in |
Length | 98 mm | 3.858 in |
Environmental Space | Indoor |
Packaging quantity | 1 |
Weight, net | 260 g | 0.573 lb |