Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760244706 | QWIK-FUSE™ Fiber Holder - Fitel

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber Holder, FITEL, Left and Right set

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber tool kit
Product Brand Qwik
Product Series Qwik-Fuse

General Specifications

Compatible Interface Qwik-Fuse LC | Qwik-Fuse SC

Packaging and Weights

Included Fiber holder for Fitel, left | Fiber holder for Fitel, right

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber tool kit
Product Brand Qwik
Product Series Qwik-Fuse

General Specifications

Compatible Interface Qwik-Fuse LC | Qwik-Fuse SC

Packaging and Weights

Included Fiber holder for Fitel, left | Fiber holder for Fitel, right

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Video

Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer

Video

Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer