Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
For other alternatives, please contact us for more information.
Fiber Optic Hardened Connector Cleaning Kit
Regional Availability | Australia/New Zealand | Latin America | North America |
Product Type | Fiber cleaning kit |
Product Series | FHD |
Color | Blue |
Height | 83 mm | 3.268 in |
Width | 48 mm | 1.89 in |
Length | 127 mm | 5 in |
Environmental Space | Outdoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand | Latin America | North America |
Product Type | Fiber cleaning kit |
Product Series | FHD |
Color | Blue |
Height | 83 mm | 3.268 in |
Width | 48 mm | 1.89 in |
Length | 127 mm | 5 in |
Environmental Space | Outdoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
You are about to download a machine translated document.
To prove you’re not a bot, solve this simple math problem.
The machine translated document is now available for download.