Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Cleaning Consumables Kit, Fiber Optic
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning and inspection kit |
Compatible Interface | LC | MPO | SC | ST |
Included | (2x) Fourty cleaning swabs, 1.25 mm | (2x) Fourty cleaning swabs, 2.5 mm | Fiber cleaning solution, 3 oz | Instruction sheet | LC I.B.C. | MTP/MPO I.B.C | Reel cleaner refill (six per pack) | SC I.B.C. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning and inspection kit |
Compatible Interface | LC | MPO | SC | ST |
Included | (2x) Fourty cleaning swabs, 1.25 mm | (2x) Fourty cleaning swabs, 2.5 mm | Fiber cleaning solution, 3 oz | Instruction sheet | LC I.B.C. | MTP/MPO I.B.C | Reel cleaner refill (six per pack) | SC I.B.C. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |