Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic LC IBC (In Bulkhead Cleaner)
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber cleaning kit |
| Color | Blue |
| Interface | LC |
| Height | 17.5 mm | 0.689 in |
| Width | 17.5 mm | 0.689 in |
| Length | 181 mm | 7.126 in |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber cleaning kit |
| Color | Blue |
| Interface | LC |
| Height | 17.5 mm | 0.689 in |
| Width | 17.5 mm | 0.689 in |
| Length | 181 mm | 7.126 in |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |