Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
CSAGK armored cable grounding clamp kit
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Grounding kit |
Application | Used to secure and ground one armored fiber optic cable |
Compatible Diameter, maximum | 26.162 mm | 1.03 in |
Compatible Diameter, minimum | 15.748 mm | 0.62 in |
Included | Clamp | Cover | Grounding hardware | Screw |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Grounding kit |
Application | Used to secure and ground one armored fiber optic cable |
Compatible Diameter, maximum | 26.162 mm | 1.03 in |
Compatible Diameter, minimum | 15.748 mm | 0.62 in |
Included | Clamp | Cover | Grounding hardware | Screw |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |