Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Splitter fanout kit 3x32
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber breakout kit, rectangular |
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Height | 7.62 mm | 0.3 in |
Width | 17.78 mm | 0.7 in |
Length | 43.18 mm | 1.7 in |
Tube Length | 609.6 mm | 24 in |
Tube Inner Diameter | 500 µm |
Tube Outer Diameter | 900 µm |
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Material Type, tubing | Thermoplastic elastomer (TPE) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Included | Breakout unit | Instruction sheet | Snap together housing | Twelve buffer tubes, 24 in x 900 µm |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber breakout kit, rectangular |
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Height | 7.62 mm | 0.3 in |
Width | 17.78 mm | 0.7 in |
Length | 43.18 mm | 1.7 in |
Tube Length | 609.6 mm | 24 in |
Tube Inner Diameter | 500 µm |
Tube Outer Diameter | 900 µm |
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Material Type, tubing | Thermoplastic elastomer (TPE) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Included | Breakout unit | Instruction sheet | Snap together housing | Twelve buffer tubes, 24 in x 900 µm |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |