Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Constellation™ Power Transition Panel, with 48 color coded terminal blocks providing a transition point from 20 AWG to 16 AWG cabling, 19 in, 2RU
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power transition unit |
| Product Brand | Constellation™ |
| Color | Black |
| Height | 883 mm | 34.764 in |
| Width | 482.6 mm | 19 in |
| Depth | 443 mm | 17.441 in |
| Material Type | Powder coated steel |
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power transition unit |
| Product Brand | Constellation™ |
| Color | Black |
| Height | 883 mm | 34.764 in |
| Width | 482.6 mm | 19 in |
| Depth | 443 mm | 17.441 in |
| Material Type | Powder coated steel |
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |