Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
WSC Wall Splice Cabinet for MDU applications, indoor/outdoor, for up to 48 fibers, includes 4 splice trays with heat shrink fusion, no key lock
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Access | Front |
Cable Color | White |
Cable Type | Pigtails - Stranded |
Door, quantity | 1 |
Enclosure Color | Putty white |
Front Door Type | Single hinged |
Lock Type | Locking bolt |
Mounting | Wall |
Splice Trays | Included |
Splicing Type | Heat shrink |
Height | 273 mm | 10.748 in |
Width | 255 mm | 10.039 in |
Depth | 89 mm | 3.504 in |
Qualification Standards | NEMA, Type 4 |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Access | Front |
Cable Color | White |
Cable Type | Pigtails - Stranded |
Door, quantity | 1 |
Enclosure Color | Putty white |
Front Door Type | Single hinged |
Lock Type | Locking bolt |
Mounting | Wall |
Splice Trays | Included |
Splicing Type | Heat shrink |
Height | 273 mm | 10.748 in |
Width | 255 mm | 10.039 in |
Depth | 89 mm | 3.504 in |
Qualification Standards | NEMA, Type 4 |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |