Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RapidFiber® Mini-RDT Distribution Terminal, 4-fiber, LC/UPC, plenum cable, 300 ft
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Adapters, quantity | 2 |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Plenum - Stranded |
Color | Gray |
Interface, stub | LC/UPC |
Mounting | Wall |
Height | 200 mm | 7.874 in |
Width | 140 mm | 5.512 in |
Depth | 60 mm | 2.362 in |
Cable Length | 91.44 m | 300 ft |
Outer Cable Diameter | 3 mm | 0.118 in |
Click on image to enlarge. |
Click on image to enlarge. |
Material Type | Plastic |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Adapters, quantity | 2 |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Plenum - Stranded |
Color | Gray |
Interface, stub | LC/UPC |
Mounting | Wall |
Height | 200 mm | 7.874 in |
Width | 140 mm | 5.512 in |
Depth | 60 mm | 2.362 in |
Cable Length | 91.44 m | 300 ft |
Outer Cable Diameter | 3 mm | 0.118 in |
Material Type | Plastic |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |