Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RDT-SJ24J2PD5002A

Base Product: FDT

  • Available in:
  • North America

RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 500 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability North America
Product Type Fiber distribution terminal
Product Brand RapidFiber®

General Specifications

Adapters, quantity 24
Cable Type Pigtails - Stranded
Color Putty white
Interface, stub MPO
Mounting Wall

Dimensions

Height 152.4 mm | 6 in
Width 228.6 mm | 9 in
Depth 101.6 mm | 4 in
Cable Length 152.4 m | 500 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Qualification Standards NEMA, Type 12

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability North America
Product Type Fiber distribution terminal
Product Brand RapidFiber®

General Specifications

Adapters, quantity 24
Cable Type Pigtails - Stranded
Color Putty white
Interface, stub MPO
Mounting Wall

Dimensions

Height 152.4 mm | 6 in
Width 228.6 mm | 9 in
Depth 101.6 mm | 4 in
Cable Length 152.4 m | 500 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Qualification Standards NEMA, Type 12

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects