Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FL1-H7/02NA1-008

Base Product: FL1

  • Available in:
  • North America

FL1000 Fiber Wall Box, 2-door, singlemode SC/UPC, 24 ports, with IFC cable, stub at far end, 8 meters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers
  • Ideal for small to medium fiber counts within communication rooms or closets at customer sites
  • Easy peel, stranded conductors for maximum cable flexibility and rapid access
  • Low shrinkage and superior resistance to chemicals and temperature
  • Available with flat dielectric, flat toneable/locatable dielectric, armored or 5mm round cable

Product classification

Regional Availability North America
Product Type Fiber wall box

General Specifications

Application Patching | Splicing
Adapter Packs Included, quantity 4
Adapters, quantity 24
Cable Clamps, quantity 1
Cable Color Yellow
Cable Entry Location Bottom left | Bottom right | Top left | Top right
Cable Type IFC - Stranded
Color Putty white
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Fully loaded
Mounting Wall
Total Fibers, quantity 24
Total Ports, quantity 24

Dimensions

Cable Length 8 m | 26.247 ft

Outline Drawing

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability North America
Product Type Fiber wall box

General Specifications

Application Patching | Splicing
Adapter Packs Included, quantity 4
Adapters, quantity 24
Cable Clamps, quantity 1
Cable Color Yellow
Cable Entry Location Bottom left | Bottom right | Top left | Top right
Cable Type IFC - Stranded
Color Putty white
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Fully loaded
Mounting Wall
Total Fibers, quantity 24
Total Ports, quantity 24

Dimensions

Cable Length 8 m | 26.247 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant