Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL1000 Fiber Wall Box, 2-door, singlemode SC/UPC, 12 ports, with indoor/outdoor black jacket cable, stub at far end, 122 meters
Regional Availability | North America |
Product Type | Fiber wall box |
Application | Patching |
Adapter Packs Included, quantity | 2 |
Adapters, quantity | 12 |
Cable Clamps, quantity | 1 |
Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
Cable Type | IFC - Stranded |
Color | Putty white |
Door, quantity | 2 |
Front Door Type | Single hinged |
Growth Configuration | Fully loaded |
Lock Type | Key lock |
Mounting | Wall |
Total Fibers, quantity | 12 |
Total Ports, quantity | 12 |
Height | 433 mm | 17.047 in |
Width | 511 mm | 20.118 in |
Depth | 156.97 mm | 6.18 in |
Cable Length | 229 m | 751.312 ft |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Qualification Standards | NEMA type 12 |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regional Availability | North America |
Product Type | Fiber wall box |
Application | Patching |
Adapter Packs Included, quantity | 2 |
Adapters, quantity | 12 |
Cable Clamps, quantity | 1 |
Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
Cable Type | IFC - Stranded |
Color | Putty white |
Door, quantity | 2 |
Front Door Type | Single hinged |
Growth Configuration | Fully loaded |
Lock Type | Key lock |
Mounting | Wall |
Total Fibers, quantity | 12 |
Total Ports, quantity | 12 |
Height | 433 mm | 17.047 in |
Width | 511 mm | 20.118 in |
Depth | 156.97 mm | 6.18 in |
Cable Length | 229 m | 751.312 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Qualification Standards | NEMA type 12 |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |