Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL1000 Fiber Wall Box, 2-door, singlemode SC/UPC, 12-ports, with pigtails and splice tray, 1 cable clamp, 1 compression fitting, 1 strength member tie-off
Regional Availability | North America |
Product Type | Fiber wall box |
Application | Patching | Splicing |
Adapter Packs Included, quantity | 2 |
Adapters, quantity | 12 |
Cable Clamps, quantity | 1 |
Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Door, quantity | 2 |
Front Door Type | Single hinged |
Growth Configuration | Fully loaded |
Mounting | Wall |
Splicing Type | Heat shrink, mass fusion |
Total Fibers, quantity | 12 |
Total Ports, quantity | 12 |
Height | 433 mm | 17.047 in |
Width | 511 mm | 20.118 in |
Depth | 156.97 mm | 6.18 in |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Qualification Standards | NEMA type 12 |
Included | One grounding kit | One tie-off adapter |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber wall box |
Application | Patching | Splicing |
Adapter Packs Included, quantity | 2 |
Adapters, quantity | 12 |
Cable Clamps, quantity | 1 |
Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Door, quantity | 2 |
Front Door Type | Single hinged |
Growth Configuration | Fully loaded |
Mounting | Wall |
Splicing Type | Heat shrink, mass fusion |
Total Fibers, quantity | 12 |
Total Ports, quantity | 12 |
Height | 433 mm | 17.047 in |
Width | 511 mm | 20.118 in |
Depth | 156.97 mm | 6.18 in |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Qualification Standards | NEMA type 12 |
Included | One grounding kit | One tie-off adapter |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |