Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL1000 Fiber Wall Box, 2-door, singlemode SC/UPC, 12-ports, with pigtails and splice tray, 1 cable clamp, 1 compression fitting
| Regional Availability | North America | 
| Product Type | Fiber wall box | 
| Application | Patching | Splicing | 
| Adapter Packs Included, quantity | 2 | 
| Adapters, quantity | 12 | 
| Cable Clamps, quantity | 1 | 
| Cable Compression Fittings, quantity | 1 | 
| Cable Entry Location | Bottom left | Bottom right | Top left | Top right | 
| Cable Type | Pigtails - Stranded | 
| Color | Putty white | 
| Door, quantity | 2 | 
| Front Door Type | Single hinged | 
| Growth Configuration | Fully loaded | 
| Mounting | Wall | 
| Splicing Type | Bare fusion | 
| Total Fibers, quantity | 12 | 
| Total Ports, quantity | 12 | 
| Height | 433 mm | 17.047 in | 
| Width | 511 mm | 20.118 in | 
| Depth | 156.97 mm | 6.18 in | 
| Click on image to enlarge. | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Qualification Standards | NEMA type 12 | 
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | North America | 
| Product Type | Fiber wall box | 
| Application | Patching | Splicing | 
| Adapter Packs Included, quantity | 2 | 
| Adapters, quantity | 12 | 
| Cable Clamps, quantity | 1 | 
| Cable Compression Fittings, quantity | 1 | 
| Cable Entry Location | Bottom left | Bottom right | Top left | Top right | 
| Cable Type | Pigtails - Stranded | 
| Color | Putty white | 
| Door, quantity | 2 | 
| Front Door Type | Single hinged | 
| Growth Configuration | Fully loaded | 
| Mounting | Wall | 
| Splicing Type | Bare fusion | 
| Total Fibers, quantity | 12 | 
| Total Ports, quantity | 12 | 
| Height | 433 mm | 17.047 in | 
| Width | 511 mm | 20.118 in | 
| Depth | 156.97 mm | 6.18 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Qualification Standards | NEMA type 12 | 
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |