Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OFDT Outdoor Fiber Distribution Terminal, 24-fiber, SC/APC, 12 ports loaded, loose tube OSP cable, 300 ft
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Access | Front |
Enclosure Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Partially loaded |
Lock Type | Padlock ready |
Mounting | Wall |
Port Capacity, maximum | 24 |
Height | 342.9 mm | 13.5 in |
Width | 482.6 mm | 19 in |
Depth | 203.2 mm | 8 in |
Cable Length | 91.44 m | 300 ft |
Enclosure Material Type | Steel |
Finish | Powder coated |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Access | Front |
Enclosure Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Partially loaded |
Lock Type | Padlock ready |
Mounting | Wall |
Port Capacity, maximum | 24 |
Height | 342.9 mm | 13.5 in |
Width | 482.6 mm | 19 in |
Depth | 203.2 mm | 8 in |
Cable Length | 91.44 m | 300 ft |
Enclosure Material Type | Steel |
Finish | Powder coated |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |