Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
iFDT Indoor Fiber Distribution Terminal, 24-fiber, LC/UPC, soft-wall pigtails, heat shrink splice trays, 152 m stub length
| Regional Availability | North America | 
| Product Type | Fiber distribution terminal | 
| Adapters, quantity | 12 | 
| Cable Entry Location | Bottom right | Top right | 
| Cable Type | Pigtails - Stranded | 
| Color | Putty white | 
| Front Door Type | Double hinged | 
| Growth Configuration | Fully loaded | 
| Lock Type | Padlock ready | 
| Mounting | Wall | 
| Splice Tray Chip Type | Heat shrink | 
| Splicing Capacity, maximum | 24 | 
| Height | 203.2 mm | 8 in | 
| Width | 355.6 mm | 14 in | 
| Depth | 127 mm | 5 in | 
| Click on image to enlarge. | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | North America | 
| Product Type | Fiber distribution terminal | 
| Adapters, quantity | 12 | 
| Cable Entry Location | Bottom right | Top right | 
| Cable Type | Pigtails - Stranded | 
| Color | Putty white | 
| Front Door Type | Double hinged | 
| Growth Configuration | Fully loaded | 
| Lock Type | Padlock ready | 
| Mounting | Wall | 
| Splice Tray Chip Type | Heat shrink | 
| Splicing Capacity, maximum | 24 | 
| Height | 203.2 mm | 8 in | 
| Width | 355.6 mm | 14 in | 
| Depth | 127 mm | 5 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |