Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
iFDT Indoor Fiber Distribution Terminal, 12-fiber, SC/APC, loose tube OSP cable, 1000 feet
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Adapters, quantity | 12 |
Cable Entry Location | Bottom right | Top right |
Cable Type | OSP - Loose Tube |
Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Fully loaded |
Interface, stub | No connector |
Lock Type | Padlock ready |
Mounting | Wall |
Height | 184.15 mm | 7.25 in |
Width | 299.72 mm | 11.8 in |
Depth | 82.55 mm | 3.25 in |
Cable Length | 304.8 m | 1000 ft |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Adapters, quantity | 12 |
Cable Entry Location | Bottom right | Top right |
Cable Type | OSP - Loose Tube |
Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Fully loaded |
Interface, stub | No connector |
Lock Type | Padlock ready |
Mounting | Wall |
Height | 184.15 mm | 7.25 in |
Width | 299.72 mm | 11.8 in |
Depth | 82.55 mm | 3.25 in |
Cable Length | 304.8 m | 1000 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |