Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor FDH 3000 w/ 288f Shell, 144f distribution loaded, no splitters included, MPO distribution connectors, and a 24f Feeder using Spliced Ribbon Pigtails
Regional Availability | North America |
Product Type | Fiber distribution hub |
Adapters, quantity | 144 |
Color | Putty white |
Front Door Type | Single hinged |
Mounting | Wall |
Finish | Powder coated |
Material Type | Aluminum |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Adapters, quantity | 144 |
Color | Putty white |
Front Door Type | Single hinged |
Mounting | Wall |
Finish | Powder coated |
Material Type | Aluminum |
Fiber Mode | Singlemode |
Packaging quantity | 1 |