Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor FDH 3000 w/ 72f Shell, 72f distribution loaded, no splitters included, MPO distribution connectors, and a 12f Feeder using Spliced Stranded Loose Tube Pigtails
Regional Availability | North America |
Product Type | Fiber distribution hub |
Access | Front |
Adapters, quantity | 72 |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Fibers per Feeder Cable, quantity | 12 |
Front Door Type | Single hinged |
Mounting | Wall |
Splitter Slots, quantity | 9 |
Height | 533.4 mm | 21 in |
Width | 533.4 mm | 21 in |
Depth | 368.3 mm | 14.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Aluminum |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Access | Front |
Adapters, quantity | 72 |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Fibers per Feeder Cable, quantity | 12 |
Front Door Type | Single hinged |
Mounting | Wall |
Splitter Slots, quantity | 9 |
Height | 533.4 mm | 21 in |
Width | 533.4 mm | 21 in |
Depth | 368.3 mm | 14.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Aluminum |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |