Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
IFDB Fiber Optic Wall Box, plug & play, with 1 SC/APC adapter port and pigtail
Regional Availability | EMEA |
Product Type | Fiber wall box |
Adapters, quantity | 4 |
Color | Light gray |
Front Cover Type | Screw-on |
Mounting | Floor | Wall |
Height | 125 mm | 4.921 in |
Width | 125 mm | 4.921 in |
Depth | 55 mm | 2.165 in |
Material Type | Thermoplastic |
Fiber Mode | Singlemode |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Included | Fiber pigtail assemblies |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Fiber wall box |
Adapters, quantity | 4 |
Color | Light gray |
Front Cover Type | Screw-on |
Mounting | Floor | Wall |
Height | 125 mm | 4.921 in |
Width | 125 mm | 4.921 in |
Depth | 55 mm | 2.165 in |
Material Type | Thermoplastic |
Fiber Mode | Singlemode |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Included | Fiber pigtail assemblies |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |