Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
IFDH 3000 Indoor Fiber Distribution Hub, 72F
| Regional Availability | North America | 
| Product Type | Fiber distribution hub | 
| Adapters, quantity | 72 | 
| Color | Putty white | 
| Front Door Type | Single hinged | 
| Mounting | Wall | 
| Finish | Powder coated | 
| Material Type | Aluminum | 
| Fiber Mode | Singlemode | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | North America | 
| Product Type | Fiber distribution hub | 
| Adapters, quantity | 72 | 
| Color | Putty white | 
| Front Door Type | Single hinged | 
| Mounting | Wall | 
| Finish | Powder coated | 
| Material Type | Aluminum | 
| Fiber Mode | Singlemode | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |