Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FSB

Base Product
  • Available in:
  • North America

FSB Fiber Splitter Box, indoor/outdoor
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
Configure and display product variants of FSB by selecting options

Loading...
Product
Regional Availability Product Series Product Type Functionality Port, quantity Environmental Space
FSB-SHJ21200C00000 FSB-SHJ21200C00000
FSB Fiber Splitter Box for indoor/outdoor, SC/APC, 16 ports, putty white, splice tray for heat shrink fusion, with adapters and 900µ pigtails
North America FSB Fiber splitter box Patching | Splitting 32 Indoor
FSB-SGJ27200C00000 FSB-SGJ27200C00000
FSB Fiber Splitter Box, outdoor, SC/APC, 72 ports, heat shrink splice tray, 3 splitter slots, putty white
North America FSB Fiber wall box Patching | Splicing | Splitting 72 Outdoor
FSB-SBJ23200C00000 FSB-SBJ23200C00000
FSB Fiber Splitter Box, indoor, SC/APC, 32 ports, putty white, splice tray for heat shrink fusion, with adapters and 900µ pigtails
North America FSB Fiber splitter box Patching | Splitting 32 Indoor
FSB-SBJ0320000000A FSB-SBJ0320000000A
FSB Fiber Splitter Box, indoor, SC/APC, 32 ports, putty white
North America FSB Fiber splitter box Patching | Splitting 32 Indoor
Features and Benefits
CommScope's fiber splitter box (FSB) enables service providers toaccelerate their deployments more effectively and is an ideal solutionwhen deploying networks in customer premises applications.These wall boxes provide a small footprint for splitting, splicing andterminating and are environmentally rated for indoor or outdoor use. Available in three sizes, each box is equipped with a 12-fiber splice tray allowing for an input splicing option. FSB’s accept standard plug and play(PNP) splitters and splitters can be easily added after the wall box hasbeen installed. FSB’s accommodate 1x4, 1x8, 1x16 and 1x32 splitters; upto 72 fibers.

FSB’s offer increased efficiency within distinct FTTX networkapplications. Featuring a compact solution for wall mounting, these boxesprovide a significant space savings while maintaining hand access toconnectors. The unique swing frame design also allows for easy accessto the back section of the wall box. FSB’s small size and flexible mountingoptions offer easy integration into cell sites and huts—providing on demandcapacity for wireless backhaul applications. For serving facilitiesin rural locations, i.e. strip malls, FSB’s offer an economical solution whereinstalling larger sized FDH’s may be unfeasible.

Features and benefits:
  • Accommodates up to 16/32/72 ports
  • Rated for indoor or outdoor use
  • Traditional swing frame design allows for access to the back section ofthe wall box
  • Splitters can be easily installed after wall box install
  • Accepts standard PNP splitter

Product classification

Regional Availability North America
Product Type Fiber splitter box

General Specifications

Front Door Type Double hinged
Lock Type Key lock | Padlock ready
Mounting Wall

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Qualification Standards NEMA, Type 4

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Product classification

Regional Availability North America
Product Type Fiber splitter box

General Specifications

Front Door Type Double hinged
Lock Type Key lock | Padlock ready
Mounting Wall

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Qualification Standards NEMA, Type 4

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.