Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OCM6 Fiber Optic Splitter Module, Planar, one 1x16 Splitter, singlemode, LC/APC, symmetrical split ratio, butt style, 61 cm pigtails
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM6 |
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI wall boxes |
Circuits, quantity | 1 |
Height | 130 mm | 5.118 in |
Width | 49.8 mm | 1.961 in |
Depth | 16.5 mm | 0.65 in |
Pigtail Length, Input | 0.61 m | 2.001 ft |
Pigtail Length, Output | 0.61 m | 2.001 ft |
Pigtail Diameter | 1.8 mm | 0.071 in |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM6 |
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI wall boxes |
Circuits, quantity | 1 |
Height | 130 mm | 5.118 in |
Width | 49.8 mm | 1.961 in |
Depth | 16.5 mm | 0.65 in |
Pigtail Length, Input | 0.61 m | 2.001 ft |
Pigtail Length, Output | 0.61 m | 2.001 ft |
Pigtail Diameter | 1.8 mm | 0.071 in |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |