Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OCM8 Fiber Optic Splitter Module, Planar, 2x32 Splitter, singlemode, LC/APC, symmetrical split ratio, 0.61 m pigtails
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter module |
Product Series | OCM8 |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI fiber wall boxes |
Height | 10 mm | 0.394 in |
Depth | 45 mm | 1.772 in |
Length | 100 mm | 3.937 in |
Pigtail Length, Input | 0.61 m | 2.001 ft |
Pigtail Length, Output | 0.61 m | 2.001 ft |
Pigtail Diameter, Input | 1.8 mm |
Pigtail Diameter, Output | 1.8 mm |
Fiber Type | G.657.A1 |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.4 dB |
Uniformity, maximum | 2.65 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 18.2 dB |
Return Loss, Connector, minimum | 55 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter module |
Product Series | OCM8 |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI fiber wall boxes |
Height | 10 mm | 0.394 in |
Depth | 45 mm | 1.772 in |
Length | 100 mm | 3.937 in |
Pigtail Length, Input | 0.61 m | 2.001 ft |
Pigtail Length, Output | 0.61 m | 2.001 ft |
Pigtail Diameter, Input | 1.8 mm |
Pigtail Diameter, Output | 1.8 mm |
Fiber Type | G.657.A1 |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.4 dB |
Uniformity, maximum | 2.65 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 18.2 dB |
Return Loss, Connector, minimum | 55 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |