Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LSA-PLUS® Distribution Box, for up to 20 10-pair Series 2 modules
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Access | Front |
Cable Entry Location | Bottom |
Cable Ports, quantity | 15 |
Compatible Interface | LSA-PLUS |
Enclosure Color | Gray |
Front Cover Type | Hinged with lock |
Mounting | Wall |
Height | 640 mm | 25.197 in |
Width | 238 mm | 9.37 in |
Depth | 125 mm | 4.921 in |
Enclosure Material Type | LSZH thermoplastic |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP64 with optional sealing |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Access | Front |
Cable Entry Location | Bottom |
Cable Ports, quantity | 15 |
Compatible Interface | LSA-PLUS |
Enclosure Color | Gray |
Front Cover Type | Hinged with lock |
Mounting | Wall |
Height | 640 mm | 25.197 in |
Width | 238 mm | 9.37 in |
Depth | 125 mm | 4.921 in |
Enclosure Material Type | LSZH thermoplastic |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP64 with optional sealing |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |