Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LSA-PLUS® Mini plastic distribution box 50, profile rods
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Color | Gray |
Compatible Interface | LSA-PLUS |
Modules, quantity | 3 |
Mounting | Wall mount |
Height | 170 mm | 6.693 in |
Width | 140 mm | 5.512 in |
Depth | 75 mm | 2.953 in |
Material Type | Plastic |
Flammability Rating | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Color | Gray |
Compatible Interface | LSA-PLUS |
Modules, quantity | 3 |
Mounting | Wall mount |
Height | 170 mm | 6.693 in |
Width | 140 mm | 5.512 in |
Depth | 75 mm | 2.953 in |
Material Type | Plastic |
Flammability Rating | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |