Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL1000 Fiber Optic Adapter Pack, multimode, LC/UPC, 6 duplex adapters, with pigtails
Regional Availability | Latin America | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL1000 |
Adapter Color | Beige |
Adapters, quantity | 6 |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Interface | LC |
Interface Feature | Standard |
Total Fibers, quantity | 12 |
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 3 m | 9.843 ft |
Fiber Mode | Multimode |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | Latin America | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL1000 |
Adapter Color | Beige |
Adapters, quantity | 6 |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Interface | LC |
Interface Feature | Standard |
Total Fibers, quantity | 12 |
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 3 m | 9.843 ft |
Fiber Mode | Multimode |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |