Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
IFEB Fibre Optic Wrap around Feeder Cable Sealing Kit for 2 cables with a cable diameter of max 20 mm
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Cable sealing |
Product Series | IFEB-30 | IFEB-40 |
Cable Ports, quantity | 2 |
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Included | Cable attachement baseplate (1) | Cable attachement strength member (1) | Cable seal 2x20 assembly (1) | Protection Tape (1) | Screw (2) | Tie wrap (2) |
Packaging quantity | 1 |
Packaging Type | Box |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Cable sealing |
Product Series | IFEB-30 | IFEB-40 |
Cable Ports, quantity | 2 |
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Included | Cable attachement baseplate (1) | Cable attachement strength member (1) | Cable seal 2x20 assembly (1) | Protection Tape (1) | Screw (2) | Tie wrap (2) |
Packaging quantity | 1 |
Packaging Type | Box |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |