Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
IFEB Fibre Optic Wrap around Distribution Cable Sealing Kit for for pigtails and cables with a diameter up to 7 mm, 4 layer, 16 ports
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Cable sealing |
Product Series | IFEB-20 |
Cable Ports, quantity | 16 |
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Included | Cable attachement 4 layer assembly (1) | Protection Tape (1) | Screw (1) | Tie wrap (4) |
Packaging quantity | 1 |
Packaging Type | Box |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Cable sealing |
Product Series | IFEB-20 |
Cable Ports, quantity | 16 |
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Included | Cable attachement 4 layer assembly (1) | Protection Tape (1) | Screw (1) | Tie wrap (4) |
Packaging quantity | 1 |
Packaging Type | Box |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |