Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MDU-TAP Bracket, only to be used for a 2x3 mm cable
| Portfolio | CommScope® | 
| Product Type | Bracket kit | 
| Color | Light Gray (RAL 7035) | 
| Mounting | Wall mount | 
| Height | 80.01 mm | 3.15 in | 
| Width | 85.09 mm | 3.35 in | 
| Depth | 54.102 mm | 2.13 in | 
| Material Type | Acrylonitrile butadiene styrene (ABS) | 
| Packaging quantity | 16 | 
| Packaging Type | Box | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Portfolio | CommScope® | 
| Product Type | Bracket kit | 
| Color | Light Gray (RAL 7035) | 
| Mounting | Wall mount | 
| Height | 80.01 mm | 3.15 in | 
| Width | 85.09 mm | 3.35 in | 
| Depth | 54.102 mm | 2.13 in | 
| Material Type | Acrylonitrile butadiene styrene (ABS) | 
| Packaging quantity | 16 | 
| Packaging Type | Box | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |