Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FOSC® 450 Fiber Optic splice tray kit with one 4-port Tray Tap, 10 dB
| Regional Availability | North America | 
| Product Type | Tap splice tray | 
| Product Brand | FOSC® | 
| Product Series | FOSC 450 | 
| Application | For use with FOSC-450 Fiber closures | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Splice Tray Included, quantity | 2 | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | North America | 
| Product Type | Tap splice tray | 
| Product Brand | FOSC® | 
| Product Series | FOSC 450 | 
| Application | For use with FOSC-450 Fiber closures | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Splice Tray Included, quantity | 2 | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |