Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Small Fiber Distribution Cabinet, 216F, SC/APC, 32-splitter module, dielectric ribbon, 100 ft, 24F
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Dielectric - Ribbon |
Color | Putty white |
Fibers per Distribution Cable, quantity | 216 |
Fibers per Feeder Cable, quantity | 24 |
Interface Feature, Input | APC |
Mounting | Pad |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 12 |
Splitter Type | 1 x 32 |
Splitter, quantity | 1 |
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Dielectric - Ribbon |
Color | Putty white |
Fibers per Distribution Cable, quantity | 216 |
Fibers per Feeder Cable, quantity | 24 |
Interface Feature, Input | APC |
Mounting | Pad |
Split Ratio | Symmetrical |
Splitter Slots, quantity | 12 |
Splitter Type | 1 x 32 |
Splitter, quantity | 1 |
Height | 914 mm | 35.984 in |
Width | 686 mm | 27.008 in |
Depth | 457 mm | 17.992 in |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |