Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Fiber Distribution Cross-Connect Hub, 360F
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
Access | Front |
Color | Putty white |
Mounting | Pad |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
Access | Front |
Color | Putty white |
Mounting | Pad |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |