Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FACT® CMOD Cabled Module for FACT NG4 Panel, 144 Fiber 6 Modules singlemode LC/APC, 40m rolable ribbon cable with Stub end
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber cabled module |
Product Brand | FACT® |
Product Series | FACT |
Body Style | Right orientation |
Cable Color | Yellow |
Module Color | Black |
Port, quantity | 144 |
Height | 13.3 mm | 0.524 in |
Width | 159.9 mm | 6.295 in |
Depth | 101 mm | 3.976 in |
Cable Length | 40 m | 131.234 ft |
Click on image to enlarge. |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber cabled module |
Product Brand | FACT® |
Product Series | FACT |
Body Style | Right orientation |
Cable Color | Yellow |
Module Color | Black |
Port, quantity | 144 |
Height | 13.3 mm | 0.524 in |
Width | 159.9 mm | 6.295 in |
Depth | 101 mm | 3.976 in |
Cable Length | 40 m | 131.234 ft |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |