Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 70 meters, stub tail at far end
Portfolio | CommScope® |
Product Series | FDF |
Functionality | Patching |
Application | Used in rear-load FDF-style frames only |
Cable Exit Location | Upward |
Cable Stub Type | IFC, stranded |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, rear | Stub tail |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Height | 203.2 mm | 8 in |
Width | 584.2 mm | 23 in |
Depth | 304.8 mm | 12 in |
Finish | Powder coated |
Material Type | Steel |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | FDF |
Functionality | Patching |
Application | Used in rear-load FDF-style frames only |
Cable Exit Location | Upward |
Cable Stub Type | IFC, stranded |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, rear | Stub tail |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Height | 203.2 mm | 8 in |
Width | 584.2 mm | 23 in |
Depth | 304.8 mm | 12 in |
Finish | Powder coated |
Material Type | Steel |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |