Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CC2371-000 | FIST-GPS2-M-AAE5D-6

Base Product: FIST-CHASSIS

  • Available in:
  • EMEA

FIST® GPS2 Fiber Termination/Splice Chassis, 3RU, with 6 trays, ETSI width, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Portfolio CommScope®
Product Brand FIST®
Product Series FIST-GPS2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-GR3-style frames only
Color Gray
Rack Type ETSI 600 mm

Dimensions

Height 133.35 mm | 5.25 in
Width 531 mm | 20.906 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Portfolio CommScope®
Product Brand FIST®
Product Series FIST-GPS2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-GR3-style frames only
Color Gray
Rack Type ETSI 600 mm

Dimensions

Height 133.35 mm | 5.25 in
Width 531 mm | 20.906 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant