Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-SPLICE-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Splice Chassis for FACT ODF
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
Configure and display product variants of FACT-SPLICE-CHASSIS by selecting options

Loading...
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® splice chassis is a multi-purpose splice shelf featuring up to 96 ANT splices or 72 SMOUV splices per FACT® element. In combination with the FACT-ACCCTU accessories, the FACT® splice chassis supports multiple splice applications, including:
  • Outdoor-to-indoor loose-tube cable
  • Loose-tube cable to pigtails (single aramid yarn termination)
  • Loose-tube cable to breakout or intra-facility (IFC) cable
  • Pigtail to pigtail (single aramid yarn termination)

The FACT® splice chassis is available in 4 height versions:
  • 1E
  • 2E
  • 3E
  • 4E

Product classification

Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Splicing
Application Compatible with FIST-GR3-style frames
Color Gray
Growth Configuration Unloaded
Rack Type EIA 19 in

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Splicing Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product classification

Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Splicing
Application Compatible with FIST-GR3-style frames
Color Gray
Growth Configuration Unloaded
Rack Type EIA 19 in

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.
Click on image to enlarge.