Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FIST-GPST-TRAYS

Base Product
  • Available in:
  • EMEA

FIST GPST Fiber Patch/Splice Trays for FIST fiber optic panels
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
Configure and display product variants of FIST-GPST-TRAYS by selecting options

Loading...
Product
Regional Availability Product Brand Product Series Product Type Interface, front Functionality
CC2782-000 | FIST-GPST-12-IAB-40-2-01 CC2782-000 | FIST-GPST-12-IAB-40-2-01
FIST GPST Fiber Termination/Splice Tray, 12 ports, SC/APC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, left patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray Patching | Splicing
CC4198-000 | FIST-GPST-12-AAE1-2 CC4198-000 | FIST-GPST-12-AAE1-2
FIST GPST Fiber Patch Tray, 12 ports, LSH/UPC, singlemode, 19 in, gray, left/right patch cord routing
EMEA FIST® FIST-GPST Fiber patch tray Patching
CC5102-000 | FIST-GPST-12-PAN-2 CC5102-000 | FIST-GPST-12-PAN-2
FIST GPST Fiber Patch/Splice Tray, 12/24 ports, no adapters, SMOUV splice chip, 19 in, gray, left patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray Patching | Splicing
CC5191-000 | FIST-GPST-12-AIS5D-2 CC5191-000 | FIST-GPST-12-AIS5D-2
FIST GPST Fiber Termination/Splice Tray, 12 ports, SC/APC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, right patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray Patching | Splicing
CC5340-000 | FIST-GPST-12-QAN-2 CC5340-000 | FIST-GPST-12-QAN-2
FIST GPST Fiber Patch/Splice Tray, 12/24 ports, no adapters, ANT splice chip, 19 in, gray, left patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray Patching | Splicing
CC5706-000 | FIST-GPST-12-MAL1-2 CC5706-000 | FIST-GPST-12-MAL1-2
FIST GPST Fiber Patch/Splice Tray, 24 ports, LC/UPC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, left patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray LC/UPC Patching | Splicing
CC8972-000 | FIST-GPST-12-AQN-2 CC8972-000 | FIST-GPST-12-AQN-2
FIST GPST Fiber Patch/Splice Tray, 12/24 ports, no adapters, ANT splice chip, 19 in, gray, right patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray Patching | Splicing
CK3326-000 | FIST-GPST-12-MAL2-2 CK3326-000 | FIST-GPST-12-MAL2-2
FIST GPST Fiber Patch/Splice Tray, 24 ports, LC/APC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, left patch cord routing
EMEA FIST® FIST-GPST Fiber patch/splice tray LC/APC Patching | Splicing
Features and Benefits
The FIST-GPST is a mechanical tray assembly for the FIST fiber management system in a rack environment. FIST-GPST-12’s are typically used in conjunction with a FIST splice and patch shelf (FIST-GPS2/3).

The unit has the following functions and features:
  • Patching only, using patch cords, connectorized break-out or intra-facility cable
  • Splicing loose tube cable, non connectorized intra-facility or break-out cable to pigtails and patching these pigtails to patch cords
  • Splitters can be integrated
  • Full patching capability on the tray and between the trays of one shelf

Patching trays are used instead of front patch panels
  • Patch cords are better managed in a horizontal plane
  • Full access at both sides of the connection
  • Reconnection to other positions in the same tray or shelf does not result in uncontrolled overlengths
  • Various connector adapters possible
  • Bend controls guide and protect the pigtail cable and ensure controlled cable bending
  • Empty versions available as well as filled with various types of adapters/retainers and eventually pre-fibered with the conforming pigtails.

  • Includes FIST management system for fiber organization and splicing
  • Designed to accommodate the FIST generic fiber optic shelves for splicing, patching and passive component integration

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch/splice tray
Product Brand FIST®
Product Series FIST-GPST

General Specifications

Application For use with FIST panels
Color Gray
Interface, Input LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC
Interface, Output LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC

Dimensions

Height 18 mm | 0.709 in
Width 355 mm | 13.976 in
Depth 190 mm | 7.48 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Packaging quantity 1

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch/splice tray
Product Brand FIST®
Product Series FIST-GPST

General Specifications

Application For use with FIST panels
Color Gray
Interface, Input LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC
Interface, Output LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC

Dimensions

Height 18 mm | 0.709 in
Width 355 mm | 13.976 in
Depth 190 mm | 7.48 in

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.